FOSFP-1 Flyover® OSFP Cable System, 112 Gbps PAM4

Features

  • Low speed positions transmitted through press-fit contact tails

  • Cage (OSFPC) and heat sink (HS-OSFP) available for optimized thermal performance

  • End 2 options include AcceleRate® HP and Si-Fly® LP connectors

Flyover® OSFP Cable System, 112 Gbps PAM4
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
56 Gbps NRZ/112 Gbps PAM4 Capable Capable Capable Capable Capable Capable Capable No
How is this calculated?
Mates and Related Components

Related Components

Flyover® OSFP Cable System
FOSFP-2

IN DEVELOPMENT - Flyover® OSFP Cable System, 224 Gbps PAM4

Mating Connectors

Flyover® OSFP Cage
OSFPC

IN DEVELOPMENT - Flyover® OSFP Cage

heat sink for osfp
HS-OSFP

IN DEVELOPMENT - Flyover® OSFP Heat Sink

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?