FS5 0.50 mm High-Speed Floating Contact Socket Strip

Features

  • Double row design up to 60 floating contacts

  • 0.50 mm (.0197") pitch

  • 4 mm body height

  • Current rating: 1.8 A max

0.50 mm High-Speed Floating Contact Socket Strip