HSEC8-120-01-L-PV-4-1-WT - 0.80 mm Generate® High-Speed Power/Signal Combo Edge Card Connector

The HSEC8-PV is a 0.80 mm pitch edge card connector combining high-speed signals with power contacts. Featuring Samtec's Edge Rate® contact system, this series is designed for applications requiring high-mating cycles and 28 Gbps performance. Usable with a 1.60 mm (.062") card, the HSEC8-PV is also compatible with the ECDP cable system for wire-to-board applications.

Features

  • 28 Gbps NRZ performance

  • Rugged Edge Rate® contact

  • Choice of 2 or 4 power banks

  • Card slot: .062" (1.60 mm)

  • Current rating: 3.2 A max

OEM Pricing
Breaks 1 10 25 50 100 500 1000 2000
Price $10.660 $9.852 $9.314 $8.977 $7.064 $5.846 $4.736 $3.872
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
28 Gbps NRZ Capable Capable Capable No No No No No
How is this calculated?
Part-specific Documents
Mates and Related Components

Related Components

HSEC8-DV Series Thumbnail Image
HSEC8-DV

0.80 mm Generate® High-Speed Edge Card Connector, Vertical

HSEC8-EM Series Thumbnail Image
HSEC8-EM

0.80 mm Generate® High-Speed Edge Card Connector, Edge Mount

HSEC8-RA Series Thumbnail Image
HSEC8-RA

0.80 mm Generate® High-Speed Edge Card Connector, Right-Angle

Series Image for HSEC8-DP
HSEC8-DP

0.80 mm Generate® High-Speed Differential Pair Vertical Edge Card Connector
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
California Proposition 65 WARNING: Risk of Cancer (Beryllium & Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Trademarks EDGE RATE
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: VIETNAM. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.