LSS - 0.635 mm Razor Beam™ High-Speed Hermaphroditic Terminal/Socket Strip

Features

  • For applications requiring two or more connectors per board, please see Multiple LSXX Connector Applications.

  • Up to 100 I/Os

  • Six stack height options from 6.00 mm to 12.00 mm

  • Self-mating system reduces inventory cost

  • Current rating: 1.7 A max

  • Voltage rating: 300 VAC/424 VDC max (power blade)

  • Mating and unmating forces approximately 4-6x greater than typical micro pitch connectors

  • Audible click when mated

  • Automotive A-Series product available

0.635 mm Razor Beam™ High-Speed Hermaphroditic Terminal/Socket Strip
View Full Mated Sets
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
25 Gbps NRZ No No No No No No No No
How is this calculated?
Mates and Related Components

Mating Connectors

LSS Series Thumbnail Image
LSS

0.635 mm Razor Beam™ High-Speed Hermaphroditic Terminal/Socket Strip

Full Mated Sets
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
LSS-110-03-L-DV-A LSS-110-03-L-DV-A 0.635 mm (.025") 8.00 20 Vertical Board Stacking 25 Gbps NRZ
LSS-110-01-L-DV-A LSS-110-01-L-DV-A 0.635 mm (.025") 6.00 20 Vertical Board Stacking 25 Gbps NRZ
LSS-110-02-L-DV-A LSS-110-02-L-DV-A 0.635 mm (.025") 12.00 20 Vertical Board Stacking 25 Gbps NRZ
LSS-110-01-L-DV-A LSS-110-03-L-DV-A 0.635 mm (.025") 7.00 20 Vertical Board Stacking 25 Gbps NRZ
LSS-110-02-L-DV-A LSS-110-03-L-DV-A 0.635 mm (.025") 10.00 20 Vertical Board Stacking 25 Gbps NRZ
LSS-120-01-L-DV-A LSS-120-01-L-DV-A 0.635 mm (.025") 6.00 40 Vertical Board Stacking 25 Gbps NRZ
LSS-120-01-L-DV-A LSS-120-03-L-DV-A 0.635 mm (.025") 7.00 40 Vertical Board Stacking 25 Gbps NRZ
LSS-120-02-L-DV-A LSS-120-03-L-DV-A 0.635 mm (.025") 10.00 40 Vertical Board Stacking 25 Gbps NRZ
LSS-130-03-L-DV-A LSS-130-03-L-DV-A 0.635 mm (.025") 8.00 60 Vertical Board Stacking 25 Gbps NRZ
LSS-130-01-L-DV-A LSS-130-02-L-DV-A 0.635 mm (.025") 9.00 60 Vertical Board Stacking 25 Gbps NRZ
LSS-130-01-L-DV-A LSS-130-03-L-DV-A 0.635 mm (.025") 7.00 60 Vertical Board Stacking 25 Gbps NRZ
LSS-130-01-L-DV-A LSS-130-01-L-DV-A 0.635 mm (.025") 6.00 60 Vertical Board Stacking 25 Gbps NRZ
LSS-130-02-L-DV-A LSS-130-02-L-DV-A 0.635 mm (.025") 12.00 60 Vertical Board Stacking 25 Gbps NRZ
LSS-140-02-L-DV-A LSS-140-02-L-DV-A 0.635 mm (.025") 12.00 80 Vertical Board Stacking 25 Gbps NRZ
LSS-140-03-L-DV-A LSS-140-03-L-DV-A 0.635 mm (.025") 8.00 80 Vertical Board Stacking 25 Gbps NRZ
LSS-140-01-L-DV-A LSS-140-01-L-DV-A 0.635 mm (.025") 6.00 80 Vertical Board Stacking 25 Gbps NRZ
LSS-140-01-L-DV-A LSS-140-03-L-DV-A 0.635 mm (.025") 7.00 80 Vertical Board Stacking 25 Gbps NRZ
LSS-140-02-L-DV-A LSS-140-03-L-DV-A 0.635 mm (.025") 10.00 80 Vertical Board Stacking 25 Gbps NRZ
LSS-150-01-L-DV-A LSS-150-02-L-DV-A 0.635 mm (.025") 9.00 100 Vertical Board Stacking 25 Gbps NRZ
LSS-150-01-L-DV-A LSS-150-01-L-DV-A 0.635 mm (.025") 6.00 100 Vertical Board Stacking 25 Gbps NRZ

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.