NVA3E IN DEVELOPMENT - NovaRay® I/O Rugged 38999 Cable System

Features

  • Samtec's NovaRay® I/O high data rate cable system in a rugged 38999 shell

  • Salt fog resistant to 48 hours

  • IP67 for dust and waterproof sealing option

  • High-density 16 pair; 32 on roadmap

  • Threaded cable-to-panel design using Flyover® cable technology

  • 28 or 34 AWG (external); 34 AWG (internal) ultra low skew twinax

  • 128 Gbps PAM4 per channel

  • PCIe® 7.0 capable

  • Up to 4,096 Gbps PAM4 aggregate data rate from the IC package to the panel and beyond

IN DEVELOPMENT - NovaRay® I/O Rugged 38999 Cable System
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
112 Gbps PAM4 Capable Capable Capable Capable Capable Capable Capable No
How is this calculated?
Mates and Related Components

Mating Connectors

Product Image for NVA3E-
NVA3P

IN DEVELOPMENT - NovaRay® I/O Rugged 38999 Panel Mount Cable System

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?