PES-06-01-S-VT - 40A Blade Power Receptacle Connector, Vertical, 6 Power Pins, 30µin Gold, .062in PCB
Features
Current rating: 58.7 A max
Voltage rating: 450 VAC/ 636 VDC max
.250" (6.35 mm) pitch
High-power dual blade contact
Rugged screw down option
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $21.577 | $20.425 | $19.658 | $19.179 | $14.783 | $13.318 | $10.387 | $7.456 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| PES-06-01-T-VT | 0 | Tray | 1 | 32 | Plating | No |
| PES-06-01-L-VT | 0 | Tray | 1 | 32 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (32 parts per package) |
