QTS-025-02-F-D-A 0.635 mm Q Strip® High-Speed Ground Plane Terminal Strip
Features
5 mm–16 mm stack heights
Extended Life Product™ (E.L.P.™)
0.635 mm (.025") pitch
Up to 250 positions
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||
|---|---|---|---|---|---|
| Breaks | 65 | 130 | 455 | 975 | 3835 |
| Price | $7.289 | $5.575 | $5.004 | $3.863 | $2.721 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QTS-025-02-F-D-A-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| QTS-025-02-F-D-A-TR | 0 | Tape & Reel | 1 | 350 | Packaging | No |
| QTS-025-02-C-D-A | 0 | Tray | 1 | 65 | Plating | No |
| QTS-025-02-L-D-A | 0 | Tray | 48 | 48 | Plating | No |
| QTS-025-02-STL-D-A | 0 | Tray | 1 | 65 | Plating | No |
| QTS-025-02-H-D-A | 0 | Tray | 65 | 65 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (65 parts per package) |

