RF179-73RP1-78SP4-3833

75 Ohm RF Cable Assembly, RG 179 Cable rohs logo Product Specs

RF179-73RP1-78SP4-3833

75 Ohm RF Cable Assembly, RG 179 Cable rohs logo

Product Specs

Please Login to see customer specific pricing. Or you may directly contact support.
You don't have an account? Create one

Click here to check the current lead time for this product.

Save your preferred CAD Download type in your user profile.

2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.

Need help choosing your options? View Catalog Page.

Please confirm configuration with the Series Print before final design in.

For assistance with 3D Models, please contact [email protected].

For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.

Features

  • 28 AWG, RG 179 cable

  • Available with BNC, Mini BNC, DIN, MCX or SMB terminations

  • Single or double ended

  • Impedance: 75 Ω

  • VSWR: See RF179 Graph

  • Bend Radius: 10.2 mm Min

  • Capacitance: 64 pF/meter

  • Operating Temp: -50 ºC to +165 ºC

  • Frequency Range: 4 GHz Max. (cable & connector dependent)

  • Insertion Loss: See RF179 Graph

Specs Kit

Secured form. No spam.

. .
.
.
. .
.