SEAF8

  Configure Your Product Using the Options Below

SEAF8

0.80 mm SEARAY™ High-Speed High-Density Open-Pin-Field Array Socket

rohs logo set logo

Configured Part Number
.
.
Features

  • 0.80 mm (.0315") pitch

  • 50% board space savings versus .050" pitch SEARAY™

  • Rugged Edge Rate® contact system

  • 56 Gbps PAM4 performance

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

  • Lower insertion/withdrawal forces

  • Solder charge termination

  • 7 mm and 10 mm stack heights

  • Analog Over Array™ capable

Specs Kit

Secured form. No spam.

. .
.
.
. .
.