SOLC-105-02-S-Q-A - .050" FOURRAY™ Quad Row Tiger Buy™ Socket Strip
Features
Application: Four row high-retention, cost-effective contact system to 200 pins
Contact System: Tiger Buy™
Orientation: Vertical
Pitch: .050" (1.27 mm)
Special Features: Locking clip option available for most rugged requirements
Termination: Surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $14.057 | $12.992 | $12.281 | $11.838 | $9.579 | $8.826 | $7.320 | $5.815 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SOLC-105-02-S-Q-A-TR | 0 | Tape & Reel | 1 | 0 | Packaging | No |
| SOLC-105-02-F-Q-A | 0 | Tube | 1 | 63 | Plating | No |
| SOLC-105-02-L-Q-A | 0 | Tube | 1 | 63 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (63 parts per package) |
