TFML-130-02-L-D-A - .05in/1.27mm Tiger Eye Box Header Connector Locking, 60 Pin, 2 Row, 10µin Gold/Tin, SMT, .250in Ht, A Pin
A range of locking through-hole and surface mount header strips for high-reliability applications. The TFML series is a .050" (1.27 mm) pitch connector available in single or double row arrangements and is half of the Samtec Tiger Eye™ system for high-reliability applications.
Features
High-reliability Tiger Eye™ system
Up to 8 Gbps performance
Multiple stack heights
Rugged friction lock feature
Rugged options available
Shrouded body for blind mating
Vertical and horizontal row configurations
Current rating: 3.7 A max
Voltage rating: 250 VAC/354 VDC max
Extended Life Product™ (E.L.P.™)
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $8.459 | $7.706 | $7.176 | $6.816 | $5.819 | $5.215 | $4.378 | $3.731 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| TFML-130-02-L-D-A-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| TFML-130-02-L-D-A-TR | 0 | Tape & Reel | 1 | 350 | Packaging | No |
| TFML-130-02-S-D-A | 0 | Tube | 1 | 13 | Plating | No |
| TFML-130-02-H-D-A | 0 | Tube | 1 | 13 | Plating | No |
| TFML-130-02-SM-D-A | 0 | Tube | 1 | 13 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (13 parts per package) |
