ABF6 - IN DEVELOPMENT: AcceleRate® Boost Socket for ABC6 Series, 0.635 mm Pitch

AcceleRate® Boost 112 Gbps PAM4 Flyover® cable system offers enhanced signal integrity performance with increased row-to-row spacing and Samtec’s proprietary Eye Speed Thinax™ ultra low skew twinax cable technology.

Features

  • 112 Gbps PAM4 with enhanced signal integrity performance compared to similar cable solutions

  • High-density 2-row design with increased row-to-row spacing (additional row counts in development)

  • 8, 16 and 24 differential pair configurations (up to 96 differential pairs on roadmap)

  • Features Samtec’s surface mount solder column board termination for improved footprint and break out region (BOR)

  • Rugged weld tabs and shielding

IN DEVELOPMENT: AcceleRate® Boost Socket for ABC6 Series, 0.635 mm Pitch
Mates and Related Components

Mating Connectors

ABC6 Series AcceleRate® Boost Cable Assembly
ABC6

IN DEVELOPMENT - AcceleRate® Boost 112 Gbps PAM4 Optimized Performance Cable Assembly

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.