ACP-16-02-G-00.50-T-BC-M-1

AccliMate™ IP68 Sealed Circular Cable Assembly, Plug, 16 mm Shell Product Specs

ACP-16-02-G-00.50-T-BC-M-1

AccliMate™ IP68 Sealed Circular Cable Assembly, Plug, 16 mm Shell

Product Specs

Please Login to see customer specific pricing. Or you may directly contact support.
You don't have an account? Create one

Click here to check the current lead time for this product.

Save your preferred CAD Download type in your user profile.

2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.

Need help choosing your options? View Catalog Page.

Please confirm configuration with the Series Print before final design in.

For assistance with 3D Models, please contact [email protected].

For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.

.
Features

  • 0.50 mm, 1.00 mm and 1.50 mm diameter pins available

  • Dust caps DCA-ACP-16-X-X

  • Field application kits available

  • Four keying options

  • Metal or plastic shell

  • RF lines available

  • Standard 16, 20, 24, or 28 AWG wires

  • Up to 11.6A

Specs Kit

Secured form. No spam.

. .
.
.
. .
.