BE130 - IN DEVELOPMENT - 130 GHz, Bulls Eye® Phase & Amplitude Stable Test Assembly

Features

  • Mode free performance to 130 GHz

  • Ideal for 1.0 mm-based test equipment, which is less costly than 0.8 mm or 0.5 mm solutions

  • Lowest insertion loss and highest frequency possible for 1.0 mm-based equipment

  • Expanded mode-free bandwidth beyond 448 Gbps fundamental frequency

  • Nitrowave® cable technology: phase and amplitude stable during flexure

  • Single or double row

  • Microstrip/CPW or stripline PCB transmission

  • 50 ohm impedance

IN DEVELOPMENT - 130 GHz, Bulls Eye® Phase & Amplitude Stable Test Assembly

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.