DW Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

The DW series is a through-hole PCB header system with a fixed 0.110" tail that allows designers to create part numbers for specific, non-standard board stacking heights. Our manufacturing process allows us to locate the body on the terminal pin in increments of .005” (0.13 mm).

Features

  • Application: Elevated board stacking applications

  • Contact System: .025" (0.635 mm) square post

  • Orientation: Vertical

  • Pitch: .100" (2.54 mm)

  • Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments

  • Termination: Through-hole

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch
View Full Mated Sets
Mates and Related Components

Mating Connectors

SSW Series Thumbnail Image
SSW

Tiger Buy™ Socket Strip with PCB Tails, .100" Pitch

BCS Series Thumbnail Image
BCS

Pass-Through Socket Strip, 0.100" pitch

CES Series Thumbnail Image
CES

.100" Closed Entry Low Profile Socket Strip

ESQ Series Thumbnail Image
ESQ

Elevated Socket Strip, 0.100" Pitch

ESW Series Thumbnail Image
ESW

.100" Elevated Socket Strip

HLE Series Thumbnail Image
HLE

Cost-Effective Reliable Socket, .100" (2.54 mm) Pitch

IDSD Series Thumbnail Image
IDSD

Slim Body Double-Row IDC Socket Assemblies, 0.100" Pitch

IDSS Series Thumbnail Image
IDSS

Slim Body Single-Row IDC Socket Assemblies, 0.100" Pitch

SLW Series Thumbnail Image
SLW

.100" Tiger Buy™ Low Profile Socket Strip

SMH Series Thumbnail Image
SMH

.100" Horizontal Surface Mount Socket Strip

SSM Series Thumbnail Image
SSM

Surface Mount PCB Socket Strips, .100" pitch

PHF Series Thumbnail Image
PHF

.100" Socket Strip, Press-Fit

SSQ Series Thumbnail Image
SSQ

Tiger Buy™ Socket Strip with Square Tails, 0.100" Pitch

SMSS Series Thumbnail Image
SMSS

.100" Mini Mate® Universal Single Row Discrete Wire Cable Assembly, Socket

SMSD Series Thumbnail Image
SMSD

.100" Mini Mate® Universal Double Row Discrete Wire Cable Assembly, Socket

Full Mated Sets
reserve logo
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
DW-01-15-F-S-200 BCS-101-F-S-PE-BE .100" (2.54 mm) 5.08 1 Through-Hole Bottom Entry
DW-01-15-F-S-210 BCS-101-F-S-PE-BE .100" (2.54 mm) 5.33 1 Through-Hole Bottom Entry
DW-01-15-F-S-205 BCS-101-F-S-PE-BE .100" (2.54 mm) 5.20 1 Through-Hole Bottom Entry
DW-01-15-F-S-220 BCS-101-F-S-PE-BE .100" (2.54 mm) 5.58 1 Through-Hole Bottom Entry
DW-01-15-F-S-215 BCS-101-F-S-PE-BE .100" (2.54 mm) 5.46 1 Through-Hole Bottom Entry
DW-01-15-F-S-230 BCS-101-F-S-PE-BE .100" (2.54 mm) 5.84 1 Through-Hole Bottom Entry
DW-01-15-F-S-225 BCS-101-F-S-PE-BE .100" (2.54 mm) 5.71 1 Through-Hole Bottom Entry
DW-01-15-F-S-235 BCS-101-F-S-PE-BE .100" (2.54 mm) 5.96 1 Through-Hole Bottom Entry
DW-01-09-F-S-240 BCS-101-F-S-PE-BE .100" (2.54 mm) 6.09 1 Through-Hole Bottom Entry
DW-01-09-F-S-245 BCS-101-F-S-PE-BE .100" (2.54 mm) 6.22 1 Through-Hole Bottom Entry
DW-01-09-F-S-250 BCS-101-F-S-PE-BE .100" (2.54 mm) 6.35 1 Through-Hole Bottom Entry
DW-01-09-F-S-255 BCS-101-F-S-PE-BE .100" (2.54 mm) 6.47 1 Through-Hole Bottom Entry
DW-01-09-F-S-260 BCS-101-F-S-PE-BE .100" (2.54 mm) 6.60 1 Through-Hole Bottom Entry
DW-01-09-F-S-265 BCS-101-F-S-PE-BE .100" (2.54 mm) 6.73 1 Through-Hole Bottom Entry
DW-01-09-F-S-270 BCS-101-F-S-PE-BE .100" (2.54 mm) 6.85 1 Through-Hole Bottom Entry
DW-01-09-F-S-275 BCS-101-F-S-PE-BE .100" (2.54 mm) 6.98 1 Through-Hole Bottom Entry
DW-01-09-F-S-280 BCS-101-F-S-PE-BE .100" (2.54 mm) 7.11 1 Through-Hole Bottom Entry
DW-01-09-F-S-285 BCS-101-F-S-PE-BE .100" (2.54 mm) 7.23 1 Through-Hole Bottom Entry
DW-01-09-F-S-290 BCS-101-F-S-PE-BE .100" (2.54 mm) 7.36 1 Through-Hole Bottom Entry
DW-01-09-F-S-295 BCS-101-F-S-PE-BE .100" (2.54 mm) 7.49 1 Through-Hole Bottom Entry