ECUO-B04-25-011-0-1-1-6-01

FireFly™ Active Optical Micro Flyover System™ Cable Assembly Product Specs

ECUO-B04-25-011-0-1-1-6-01

FireFly™ Active Optical Micro Flyover System™ Cable Assembly
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
  • FireFly™ optical cable system

  • Data connection is taken "off board" for easier routing

  • Interchangeable with FireFly™ copper

  • Choice of data rate: 14 Gbps, 16 Gbps, 25 Gbps, 28 Gbps

  • High-performance signal quality with BER better than 1E-12

  • Designed for on-board or on-package placement

  • Variety of integral heat sink, fiber type and End 2 options

  • FireFly™ Evaluation and Development Kits available. Visit samtec.com/kits

  • For more information, contact [email protected]

Specs Kit

Secured form. No spam.

. .
.
.
. .
.