MTSW - Variable Height PCB Header Strips, 0.100" pitch

The MTSW series is a variation on the classic 0.100" (2.54mm) pitch TSW header strip. The MTSW is available with a wide range of overall pin lengths.

Features

  • Application: Choice of fourteen terminal lengths to satisfy virtually any application with standard pricing and delivery

  • Contact System: .025" (0.635 mm) square post

  • Orientation: Vertical, right-angle

  • Pitch: .100" (2.54 mm)

Variable Height PCB Header Strips, 0.100" pitch
View Full Mated Sets
Mates and Related Components

Mating Connectors

SSW Series Thumbnail Image
SSW

Tiger Buy™ Socket Strip with PCB Tails, .100" Pitch

BCS Series Thumbnail Image
BCS

Pass-Through Socket Strip, 0.100" pitch

ESQ Series Thumbnail Image
ESQ

Elevated Socket Strip, 0.100" Pitch

ESW Series Thumbnail Image
ESW

.100" Elevated Socket Strip

HLE Series Thumbnail Image
HLE

Cost-Effective Reliable Socket, .100" (2.54 mm) Pitch

IDSD Series Thumbnail Image
IDSD

Slim Body Double-Row IDC Socket Assemblies, 0.100" Pitch

IDSS Series Thumbnail Image
IDSS

Slim Body Single-Row IDC Socket Assemblies, 0.100" Pitch

MTSW Series Thumbnail Image
MTSW

Variable Height PCB Header Strips, 0.100" pitch

SLW Series Thumbnail Image
SLW

.100" Tiger Buy™ Low Profile Socket Strip

SMH Series Thumbnail Image
SMH

.100" Horizontal Surface Mount Socket Strip

HCSD Series Thumbnail Image
HCSD

IDC Socket and Terminal Cable Assemblies, 0.100" Pitch

HCSS Series Thumbnail Image
HCSS

IDC Socket and Terminal Cable Assemblies, 0.100" Pitch

HHSC Series Thumbnail Image
HHSC

.100" JTAG Ribbon Coax Cable Assembly

SSQ Series Thumbnail Image
SSQ

Tiger Buy™ Socket Strip with Square Tails, 0.100" Pitch

SMSS Series Thumbnail Image
SMSS

.100" Mini Mate® Universal Single Row Discrete Wire Cable Assembly, Socket

SMSD Series Thumbnail Image
SMSD

.100" Mini Mate® Universal Double Row Discrete Wire Cable Assembly, Socket

Full Mated Sets
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
MTSW-101-08-F-S-330 BCS-101-F-S-PE-BE .100" (2.54 mm) 3.55 1 Through-Hole Bottom Entry
MTSW-101-08-F-S-330 BCS-101-F-S-PE-BE .100" (2.54 mm) 3.68 1 Through-Hole Bottom Entry
MTSW-101-08-F-S-340 BCS-101-F-S-PE-BE .100" (2.54 mm) 3.93 1 Through-Hole Bottom Entry
MTSW-101-08-F-S-335 BCS-101-F-S-PE-BE .100" (2.54 mm) 3.81 1 Through-Hole Bottom Entry
MTSW-101-22-F-S-410 BCS-101-F-S-PE-BE .100" (2.54 mm) 4.06 1 Through-Hole Bottom Entry
MTSW-101-22-F-S-415 BCS-101-F-S-PE-BE .100" (2.54 mm) 4.19 1 Through-Hole Bottom Entry
MTSW-101-22-F-S-425 BCS-101-F-S-PE-BE .100" (2.54 mm) 4.44 1 Through-Hole Bottom Entry
MTSW-101-22-F-S-420 BCS-101-F-S-PE-BE .100" (2.54 mm) 4.31 1 Through-Hole Bottom Entry
MTSW-101-22-F-S-430 BCS-101-F-S-PE-BE .100" (2.54 mm) 4.57 1 Through-Hole Bottom Entry
MTSW-101-22-F-S-435 BCS-101-F-S-PE-BE .100" (2.54 mm) 4.70 1 Through-Hole Bottom Entry
MTSW-101-22-F-S-440 BCS-101-F-S-PE-BE .100" (2.54 mm) 4.82 1 Through-Hole Bottom Entry
MTSW-101-22-F-S-445 BCS-101-F-S-PE-BE .100" (2.54 mm) 4.95 1 Through-Hole Bottom Entry
MTSW-101-08-F-S-330 BCS-101-F-S-PE-BE .100" (2.54 mm) 2.92 1 Through-Hole Bottom Entry
MTSW-101-08-F-S-330 BCS-101-F-S-PE-BE .100" (2.54 mm) 2.79 1 Through-Hole Bottom Entry
MTSW-101-08-F-S-335 BCS-101-F-S-PE-BE .100" (2.54 mm) 3.04 1 Through-Hole Bottom Entry
MTSW-101-08-F-S-340 BCS-101-F-S-PE-BE .100" (2.54 mm) 3.17 1 Through-Hole Bottom Entry
MTSW-101-22-F-S-410 BCS-101-F-S-PE-BE .100" (2.54 mm) 3.30 1 Through-Hole Bottom Entry
MTSW-101-22-F-S-420 BCS-101-F-S-PE-BE .100" (2.54 mm) 3.55 1 Through-Hole Bottom Entry
MTSW-101-22-F-S-415 BCS-101-F-S-PE-BE .100" (2.54 mm) 3.43 1 Through-Hole Bottom Entry
MTSW-101-22-F-S-425 BCS-101-F-S-PE-BE .100" (2.54 mm) 3.68 1 Through-Hole Bottom Entry

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.