P1SM - IN DEVELOPMENT - URSA® I/O Ultra Rugged Panel Mount Plug Cable Assembly with SMPM Contacts

Features

  • Features the ultra rugged benefits of URSA® I/O with the integration of Precision RF to 40 GHz

  • Micro-miniature, push-on SMPM style contacts

  • 50 ohm, .047” RF millimeter wave cable (RF047-A)

  • EMI shielding to limit signal degradation and optimize performance

  • 2, 4 or 6 positions

  • RF047-A end 2 options: 1.00 mm, 1.35 mm, 1.85 mm, 2.40 mm, 2.92 mm, SMA, SMP, SMPM and Threaded SMPM (SMPMT), size 20 contacts (GPCC-20), Ganged SMPM (Magnum RF®) and U.FL/MHF® 1. Visit the next page to build your solution.

  • Cable-to-cable solution

  • Strain relief

IN DEVELOPMENT - URSA® I/O Ultra Rugged Panel Mount Plug Cable Assembly with SMPM Contacts
Prints and Footprints
Mates and Related Components

Mating Connectors

URSA® I/O Ultra Rugged Panel Mount Jack Cable Assembly with SMPM Contacts
B1SM

IN DEVELOPMENT - URSA® I/O Ultra Rugged Panel Mount Jack Cable Assembly with SMPM Contacts

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.