PHT - .100" Terminal Strip, Press-Fit

Features

  • Termination: Press-fit

  • Contact System: .025" (0.635 mm) square post

  • Orientation: Vertical

  • Pitch: .100" (2.54 mm)

.100" Terminal Strip, Press-Fit
View Full Mated Sets
Mates and Related Components

Mating Connectors

SSW Series Thumbnail Image
SSW

Tiger Buy™ Socket Strip with PCB Tails, .100" Pitch

BCS Series Thumbnail Image
BCS

Pass-Through Socket Strip, 0.100" pitch

BSW Series Thumbnail Image
BSW

.100" Bottom Entry Socket Strip

CES Series Thumbnail Image
CES

.100" Closed Entry Low Profile Socket Strip

ESQ Series Thumbnail Image
ESQ

Elevated Socket Strip, 0.100" Pitch

ESW Series Thumbnail Image
ESW

.100" Elevated Socket Strip

IDSD Series Thumbnail Image
IDSD

Slim Body Double-Row IDC Socket Assemblies, 0.100" Pitch

IDSS Series Thumbnail Image
IDSS

Slim Body Single-Row IDC Socket Assemblies, 0.100" Pitch

MNT Series Thumbnail Image
MNT

.100" Multi Position Shunt

SLW Series Thumbnail Image
SLW

.100" Tiger Buy™ Low Profile Socket Strip

PHF Series Thumbnail Image
PHF

.100" Socket Strip, Press-Fit

SSQ Series Thumbnail Image
SSQ

Tiger Buy™ Socket Strip with Square Tails, 0.100" Pitch

SMSS Series Thumbnail Image
SMSS

.100" Mini Mate® Universal Single Row Discrete Wire Cable Assembly, Socket

SMSD Series Thumbnail Image
SMSD

.100" Mini Mate® Universal Double Row Discrete Wire Cable Assembly, Socket

Full Mated Sets
reserve logo
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
PHT-101-01-L-S PHF-101-01-L-S .100" (2.54 mm) 11.04 1 Press Fit Vertical Board Stacking
PHT-101-01-L-S PHF-101-02-L-S .100" (2.54 mm) 13.59 1 Press Fit Vertical Board Stacking
PHT-101-02-L-S PHF-101-02-L-S .100" (2.54 mm) 16.13 1 Press Fit Vertical Board Stacking
PHT-101-01-L-S PHF-101-04-L-S .100" (2.54 mm) 18.67 1 Press Fit Vertical Board Stacking
PHT-101-03-L-S PHF-101-03-L-S .100" (2.54 mm) 21.21 1 Press Fit Vertical Board Stacking
PHT-101-03-L-S PHF-101-04-L-S .100" (2.54 mm) 23.75 1 Press Fit Vertical Board Stacking
PHT-101-04-L-S PHF-101-04-L-S .100" (2.54 mm) 26.29 1 Press Fit Vertical Board Stacking
PHT-102-01-L-S PHF-102-01-L-S .100" (2.54 mm) 11.04 2 Press Fit Vertical Board Stacking
PHT-102-01-L-S PHF-102-02-L-S .100" (2.54 mm) 13.59 2 Press Fit Vertical Board Stacking
PHT-102-02-L-S PHF-102-02-L-S .100" (2.54 mm) 16.13 2 Press Fit Vertical Board Stacking
PHT-102-01-L-S PHF-102-04-L-S .100" (2.54 mm) 18.67 2 Press Fit Vertical Board Stacking
PHT-102-03-L-S PHF-102-03-L-S .100" (2.54 mm) 21.21 2 Press Fit Vertical Board Stacking
PHT-102-03-L-S PHF-102-04-L-S .100" (2.54 mm) 23.75 2 Press Fit Vertical Board Stacking
PHT-102-04-L-S PHF-102-04-L-S .100" (2.54 mm) 26.29 2 Press Fit Vertical Board Stacking
PHT-103-01-L-S PHF-103-01-L-S .100" (2.54 mm) 11.04 3 Press Fit Vertical Board Stacking
PHT-103-01-L-S PHF-103-02-L-S .100" (2.54 mm) 13.59 3 Press Fit Vertical Board Stacking
PHT-103-02-L-S PHF-103-02-L-S .100" (2.54 mm) 16.13 3 Press Fit Vertical Board Stacking
PHT-103-01-L-S PHF-103-04-L-S .100" (2.54 mm) 18.67 3 Press Fit Vertical Board Stacking
PHT-103-03-L-S PHF-103-03-L-S .100" (2.54 mm) 21.21 3 Press Fit Vertical Board Stacking
PHT-103-03-L-S PHF-103-04-L-S .100" (2.54 mm) 23.75 3 Press Fit Vertical Board Stacking
Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
RoHS compliant RoHS compliant

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.