PMSD-02-18-K-15.70-S

.165" Power Mate® Double Row Discrete Wire Cable Assembly, Socket rohs logo Product Specs

PMSD-02-18-K-15.70-S

.165" Power Mate® Double Row Discrete Wire Cable Assembly, Socket rohs logo

Product Specs

Please Login to see customer specific pricing. Or you may directly contact support.
You don't have an account? Create one

Click here to check the current lead time for this product.

Save your preferred CAD Download type in your user profile.

2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.

Need help choosing your options? View Catalog Page.

Please confirm configuration with the Series Print before final design in.

For assistance with 3D Models, please contact e3DModels@Samtec.com.

For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.

Features

  • .165" (4.19 mm) pitch
  • Individually shrouded contacts
  • 16 to 24 AWG PVC wire
  • Polarized, double row system to 10 pins
  • Mating shrouded terminal strips available
  • Current rating to 7 A @ 75°C
  • Plastic latches
Specs Kit

Secured form. No spam.

. .
.
.
. .
The insatiable bandwidth demand for next gen data rates is driven by applications like the cloud, artificial intelligence, machine learning, supercomputing, and 5G. In this video from OFC 2023, Matt […] The post New Samtec Flyover® Cable System Extends Signal Reach At Next Gen Da...
Modern digital tools have changed forever how engineers design new products. The development of 3D modeling has revolutionized mechanical computer-aided design (MCAD). It has enabled engineers to develop new products […] The post ECAD, MCAD and The Power of E-Design appeared firs...
For more than twenty-five years, Samtec has been engaged in developing interconnect products and supporting the standards for systems that launch into space. The first stage of Samtec’s space legacy […] The post Samtec’s Space Legacy appeared first on The Samtec Blog....
Cutting-edge data rates have received much well-deserved press in the electronics media. New 56 and 112 Gbps PAM4 systems are in operation with verified, sustainable performance, and we’re on the […] The post Integral Ground Plane For Data Rate, Power, and Processing appeared fir...
A live product demonstration from DesignCon 2023 highlights the outstanding PCIe 6.0 performance of both a Samtec Flyover® high-speed cable assembly and a Rohde & Schwarz® ZNA vector network analyzer. […] The post Rohde & Schwarz VNA Verifies Excellent PCIe 6.0 Performance Of Hig...