UBPT

1.50 mm SEARAY™ Terminal Power Module

This SEARAY™ vertical terminal power module features press-fit tails with four 5 A (20 A total) positions and can be used with 1.27 mm or 0.80 mm pitch arrays.

Features
Specs Kit

Secured form. No spam.

Buy
. .
.
VITA 57.4 FMC+ Standard As an ANSI/VITA member, Samtec supports the release of the new ANSI/VITA 57.4-2018 FPGA Mezzanine Card Plus Standard. VITA 57.4, also referred to as FMC+, expands upon the I/O capabilities defined in ANSI/VITA 57.1 FMC by adding two new connectors that ena...
Companies proudly display it, and customers often require it. It can be a large undertaking to receive, but can help to streamline processes, maintain records, align goals, and avoid costly mistakes. We of course are talking about ISO 9001 certification. This quality standard hel...
In July we rolled out several new content updates to the website, as well as a brand new streamlined checkout experience. We also made some updates to the recently released FSE locator tool to make it far easier to find your local Samtec FSE. Here are the major web updates for Ju...
Chances are likely you have seen it, and even see it more than once per day. You can find their logo on just about every power cord of a consumer product alongside other standards, but what is UL testing and why do we need it? What is Underwriters Laboratories? Underwriters Labor...
Cobalt Digital is a US company that designs and manufactures electronic equipment for the HD & 4K television production and broadcast markets. I recently spoke with Jesse Foster, Cobalt Digital’s VP of Marketing and Strategy, about the company, their industry, and the design chal...
View Full Site