UEC5

FireFly™ Edge Card Socket Assembly

This FireFly™ micro high speed edge card connector is one part of a two-piece system with a tiny footprint on the board and interchageable for both copper and optical flyover cable assemblies. The edge card connector provides data and supports signal speeds up to 28 Gbps.

Features
  • Rugged Edge Rate® contact system
  • Low profile right-angle design
  • Standard alignment pins and surface mount tails
  • Selective gold plated contacts
  • Available in 19 positions
  • Tape and reel packaging
  • Patent pending
  • FireFly™ evaluation kit available
  • UL: File # E111594
Mates

Click here to see a full list of mates related to UEC5.


.
.
What is the next “smart” thing? Consumers always want the next big “it” thing. Component manufacturers constantly innovate new solutions to help the drive the next “hot” trend or killer application in the electronics industry. Whatever the next consumer trend may be, other market...
SEARAY™ is a family of high speed, high density connectors. SEARAY gives designers tons of design flexibility, much more than any other array product in the connector industry. Design Flexibility SEARAY is on a 1.27 mm X 1.27 mm grid. This is an open pin field grid array, which m...
Samtec’s FFSD, FFMD Series are micro-pitch, high reliability, high cycle IDC cable assemblies. TIGER EYE™ CONTACT The connector systems incorporate the Tiger Eye™ contact. Tiger Eye is a rugged contact for micro pitch interconnects; it is ideal for high reliability and high matin...
In this short video, Steve Groothuis, Chief Technology Officer for Samtec Microelectronics, explains Glass Core Technology (GCT), why it matters in advanced substrate packaging, and the solutions it provides. GCT is a proprietary process that leverages the performance benefits of...
Since we released Samtec Solutionator 2.0, our updated parametric search tool, the most requested feature from users has been the ability to export the results of the data grid. We’re happy to announce that with our most recent update, you can now export up to 1,000 rows of data ...
View Full Site