WF12

IN DEVELOPMENT: E-Band Flexible Waveguide Assembly

WF12

IN DEVELOPMENT: E-Band Flexible Waveguide Assembly

.
.
Features

  • 60 GHz to 90 GHz (E-band)
  • Flexible, cabled design with threaded coupling
  • Ultra-small form factor plug: 5 mm (.196") x 8 mm (.314")
  • Cross section: 3.10 mm (.122") x 1.55 (.061") nominal
  • Loss performance similar to rigid waveguide, and greatly improved over coaxial cable
  • Adaptor: UG-387 to Threaded Waveguide Jack (WGBA Series)
  • Dynamically stable
  • Contact Samtec's RF Group for more information.
Specs Kit

Secured form. No spam.

. .
.
.
. .
.
In November, we rolled out several exciting updates to the website, including a brand-new catalog, a few new content pages for newer products, an update to Samtec Reserve, and the […] The post Here are the November 2023 Samtec Website Updates appeared first on The Samtec Blog....
The upcoming PCIe® 7.0 specification is intended to enable 128 GT/s data rates. It continues PCIe’s trend of double speeds every generation. According to PCI-SIG, “PCIe 7.0 technology is targeted […] The post New Proof-of-Concept High-Speed Cable Solution Performs At 128 GT/s app...
In this blog, we will go back to the basics and learn a little about just what is an RF connector. If you are a signal Integrity wizard head on […] The post What is an RF Connector? appeared first on The Samtec Blog....
Emerging system requirements are driven by industry advancements in areas such as data centers, artificial intelligence, machine learning, and quantum computing, among others. Samtec 224 Gbps PAM4 interconnect systems are carefully […] The post New 224 G Interconnect Family In A ...
Many military and/or aerospace designs require production lot testing of components in order to determine if the parts are quality compliant. These full-lot tests can be time consuming and expensive. […] The post Sample-Size Lot Screen Testing Saves Time and Money appeared first ...