triangle alert NOTICE: We are currently performing maintenance on our account systems. Some accounts may not be available. If you need assistance, please contact customer service using the information that can found on the bottom of the website. ×
triangle alert NOTICE: We are currently performing maintenance on our account systems. Some accounts may not be available. If you need assistance, please contact customer service using the information that can found on the bottom of the website. ×

ZA8H

0.80 mm High-Speed Dual Compression Interposer

0.80 mm High-Speed Dual Compression Interposer
Features
  • Performance up to 56 Gbps NRZ
  • 0.33 mm height provides shortest signal path
  • Dual compression BeCu contacts
  • Up to 168 contacts: 4 or 7 rows with 3, 12 or 24 pairs per row
  • 30 g normal force with .008" (0.20 mm) contact deflection
Features
  • Performance up to 56 Gbps NRZ
  • 0.33 mm height provides shortest signal path
  • Dual compression BeCu contacts
  • Up to 168 contacts: 4 or 7 rows with 3, 12 or 24 pairs per row
  • 30 g normal force with .008" (0.20 mm) contact deflection
. .
.
.
. .
“Do you know how FAST you were going?!?” That question strikes fear in almost all teenage drivers. The resulting ticket dashes any hope of a fun weekend. Plus, what happens when the parents find out?? No!!! Meanwhile, embedded and optical engineers may wonder the same thing. “PCI...
New Edge Rate High Speed Connector Set Is Micro, Rugged Years ago, while hiking the Colorado River Trail in Rocky Mountain National Park with my two sons, the older one found a really nice Swiss Army Knife. By “really nice” I mean it was one of those big knives with about 15 diff...
mmWave applications are all the rage. Why? Simply put, the 5G tidal wave is coming. Also, ADAS systems use 24 GHz for SRR applications and 77 GHz for LRR applications. Obviously, the world needs mmWave tech! Traditional mmWave technology spans the 30 – 300 GHz frequency range. Sa...
We have customers ask from time to time to see our Medical Connectors catalog. Some of our older sales guys would drop the full line catalog on the table and smile. The customer may look a bit confused until we started having a conversation and find out about what they really nee...
embedded world 2021 Digital takes place March 1-5 on a virtual platform. As its title suggests, embedded world 2021 Digital (EWD) focuses on innovations and trends in the Embedded Computing industry, with an emphasis on Software, Hardware, Tools, Embedded Vision, Safety and Secur...