RF Cable Builder

1 Find Your Connector, then Select Cable Type

1.85 mm

2.40 mm

2.92 mm

3.50 mm

SMA

SMPM

SMP

TNCA

TNC

N Type

BNC
(50 Ω)

BNC
(75 Ω)

DIN 1.0/2.3

HD-BNC
(75 Ω)

HMHF1
(U.FL plug for
.047 cable /
500 cycles)

MHF1

MHF3

MHF4

MCX
(50 Ω)

MCX
(75 Ω)

MMCX
(50 Ω)

MMCX
(75 Ω)

MMCXV
(50 Ω; high vibration)

SMB
(50 Ω)

SMB
(75 Ω)

Ganged
Solutions
(50 Ω)

Ganged
Solutions
(75 Ω)

As I write this post, we’re in the final stages of completing a massive project to upgrade all of the main product navigation pages on Samtec.com. The current navigation structure […] The post Here’s Your Preview of the New Samtec.com Navigation appeared first on The Samtec Blog....
Samtec open-pin-field arrays like SEARAY™ provide designers the ability to simultaneously run differential pairs, single-ended signals, and power through the same board-to-board interconnect. This design approach allows maximum pin-selection, routing, […] The post AMD XRF4 RF Acc...
Samtec showcased several high-performance, high-density active optical connector systems at DesignCon 2024. These were in addition to a booth full of Samtec Flyover® copper cable solutions rated at 224 and […] The post Good Optics: High-Performance, High-Density Active Optical C...
Samtec demonstrated many high-performance RF test and measurement solutions at DesignCon 2024. In this video, David Beraun, Samtec’s RF Product Manager, takes a quick look at some of those high-performance […] The post New Samtec RF Test and Measurement Solutions At DesignCon 202...
Samtec will be demonstrating next-gen, high-performance optical and copper interconnect solutions at the upcoming OFC 2024 Exhibition at the San Diego Convention Center, San Diego, CA March 26-28, 2024. OFC […] The post Samtec Exhibits at OFC 2024 in San Diego appeared first on T...