Samtec Kits and Boards

From concept and prototype to development and production, Samtec-designed Kits and Boards featuring high-speed interconnect solutions simplify design and reduce time to market for hobbyists, tinkerers, start-ups and OEMs alike.


Component Kits

Kits and Boards Description
Arduino Uno R3 Expansion Connector Accessory Kit
(SBM-ARDUINO-KIT)
Buy Kit

Samtec's Expansion Accessory Kit allows for continued growth and stacking of Arduino-based systems using standard IDC cables, socket strips and terminal strips.

ARM mbed Application Board Expansion Connector Accessory Kit
(SBM-ARMMBED-KIT)
Buy Kit

Samtec's Expansion Accessory Kit allows for continued growth and stacking of mbed-based systems using standard IDC cables, socket strips and terminal strips.

BeagleBone Black Expansion Connector Accessory Kit
(SBM-BEAGLEBONE-KIT)
Buy Kit

Samtec's Expansion Accessory Kit allows for continued growth and stacking of BeagleBone-based systems using standard IDC cables, socket strips and terminal strips.

Raspberry Pi Expansion Connector Accessory Kit
(SBM-RASPBERRY-PI-KIT)
Buy Kit

Samtec's Expansion Accessory Kit allows for continued growth and stacking of Raspberry Pi-based systems using standard IDC cables, socket strips and shrouded terminals.

Development Kits

Kits and Boards Description
FireFly™ Test Kit (FIK-FIREFLY-XX)

Rated up to 28 Gbps, this kit allows the designer real-time evaluation of an actively running copper or optical FireFly™ system in their lab, with their inputs, via Samtec’s Bulls Eye® system.

FireFly™ Test Kit
VCU110 ExaMAX® Loopback Card (REF-200748-01)

The VCU110 ExaMAX® Loopback Card routes 8 GTY MGTs from the Xilinx® Virtex® UltraScale™ FPGA through the ExaMAX® mated connector pair and back to the FPGA.

FireFly™ Test Kit

FMC/FMC+ Cards

Kits and Boards Description
14 Gbps FireFly™ FMC Development Kit (REF-193429-01) Buy Now

Samtec's 14 Gbps FireFly™ FMC Module is VITA 57.1 compliant and provides up to 140 Gbps full-duplex bandwidth over 10 channels from an FPGA to an industry-standard multi-mode fiber optic cable.

FMC+ HSPC Loopback Card (REF-197618-01) Buy Now

Samtec's VITA 57.4 FMC+ HSPC Loopback Card provides FPGA designers an easy to use loopback option for testing low-speed and high-speed multi-gigabit transceivers on any FPGA development board or FPGA carrier card.

FMC+ HSPC/HSPCe Loopback Card (REF-197693-01) Buy Now

Samtec's VITA 57.4 FMC+ HSPC/HSPCe Loopback Card provides an easy to use loopback option for testing low and high-speed multi-gigabit transceivers on any FPGA development board or carrier card and, is an ideal substitute for 28 Gbps test equipment.

VCU118 FMC+ HSPC Loopback Card (REF-194194-01)  

This loopback mezzanine card was based on an elongated version of the VITA 57.4 single width mezzanine card, designed for use with the Xilinx® UltraScale+ VCU118 Development board and is included in the VCU118 Development Kit available from Xilinx®.

Production Cards and Modules

Kits and Boards Description
PCIe® Active Optical Cable Assembly Adaptor Card

PCI Express® Gen 2 Compliant Switch Adaptor Cards are designed to optimize performance for PCIe® over Fiber Applications enabling links up to 300 m in length.

PCIe® Active Optical Cable Assembly Adaptor Card
New Power Connector Options Increase Design and Performance Options Samtec’s EXTreme Ten60Power™ header and socket system (ET60T/ET60S Series) is available in both power/signal combinations and power only for increased design flexibility. A new 5-row signal option allows for up t...
Samtec receives daily requests from designers looking for customized solutions for application-specific interconnect needs. Samtec has turned the quick-turn prototype model from our Sudden Service® Advantage into a standard design methodology. Numerous customers were interested i...
We often take for granted the dual 12-megapixel camera collecting dust on the back of our smartphones or the fact that almost any building we enter has a sign reading “Smile, you’re on camera!”.  Cameras have gone from a mysterious “stealer of souls” to a technology we can’t seem...
Samtec will be introducing several new products at DesignCon 2018. All of these products are designed to increase data rates, increase system density, and shrink product footprints, so designers can meet their system signal integrity needs. NovaRay™ High Bandwidth, High Density A...
Wow. What a fun year for Samtec.com and the entire team behind it! In 2017, we streamlined your online sampling experience, brought you a way to view detailed information about any of our trillions of part numbers, built an entirely new on-site search, upgraded to Azure CDN and A...
View Full Site