VITA 57.4 FMC+HSPC

VITA 57.4-COMPLIANT FMC+ PROVIDES LOOPBACK FOR FPGA CARRIER CARDS


Overview

Samtec's VITA 57.4 FMC+ HSPC Loopback Card provides FPGA designers an easy to use loopback option for testing low-speed and high-speed multi-gigabit transceivers on any FPGA development board or FPGA carrier card. It can run system data or BER testing on all channels in parallel. This makes evaluation and development with an FPGA much easier and is an ideal substitute for 28 Gbps test equipment.

Product Brief

FireFly™ eBrochure

VITA 57.4 FMC+HSPC Product Brief

Get

Features

  • VITA 57.4 FPGA Mezzanine Card Plus (FMC+) form factor
  • High Serial Pin Count (HSPC) VITA 57.4 FMC+ connector (Samtec P/N: ASP-184330-01)
  • Features optimized SI performance via Samtec Final Inch® BOR PCB trace routing for HSPC connector
  • Supports up to 24 high-speed multi-gigabit transceivers. TX and RX operating at up to 28 Gbps per channel
  • Default Reference Clock Frequency = 156.25 MHz

Applications

  • FPGA Development
  • FPGA Carrier Card Development
  • Datacom
  • Broadcast
  • Aerospace/Defense
  • Industrial and Instrumentation
  • High-speed ADCs and DACs
  • Next generation RF connectivity
  • High-speed serial memory
  • High-density fiber optics
Samtec Part No. REF-197618-01 Pictured
This time of year is typically set aside for preparation, and this year is no different. We spent November working on a couple of major upgrades to prepare for releases in 2018, one with the way we handle quotes in My Samtec, and the other with how we handle the checkout experien...
There are few words in an electrical engineer’s life that make them cringe more than EMI (Electromagnetic Interference).  From noise on the lines to crippling entire infrastructures, whether large or small, EMI presents a serious problem. As all active electrical systems emit ele...
As with any product development, ASIC designers aim to quicken time to market and reduce unnecessary design cycles. Designing full-custom ASICs comes with many benefits but leveraging the flexibility, configurability and high-performance of FPGAs has become a preferred method for...
The 28 Gbps Product Demonstrator is an active system that showcases a variety of Samtec interconnect products at 28 Gbps and beyond. The Demonstrator was up and running at SC17, and Anthony Fellbaum was there also, where he walked us through the demo. Real World 28 Gbps This demo...
Low latency. This simple two-word phrase drives entire industries solely focused on minimizing propagation, serialization, queuing, and processing delays in packet-switched networks. This is especially in HPC applications where high-throughput and low-latency are mandatory. Many ...
View Full Site