Enroll in Samtec’s
Free Sample Program
Sign up and receive FREE pieces of any
part number, anytime! We’ll even cover the shipping.
×
Check your inbox for details.
×
VITA 57.4 FMC+HSPC
VITA 57.4 FMC+HSPC
VITA 57.4-Compliant FMC+ Provides Loopback For FPGA Carrier Cards
Samtec's VITA 57.4 FMC+ HSPC Loopback Card provides FPGA designers an easy to use loopback option for testing low-speed and high-speed multi-gigabit transceivers on any FPGA development board or FPGA carrier card. It can run system data or BER testing on all channels in parallel. This makes evaluation and development with an FPGA much easier and is an ideal substitute for 28 Gbps test equipment.
Samtec Part No. REF-197618-01 Pictured
Product Brief
VITA 57.4 FMC+HSPC Product Brief
Get
- VITA 57.4 FPGA Mezzanine Card Plus (FMC+) form factor
- High Serial Pin Count (HSPC) VITA 57.4 FMC+ connector (Samtec P/N: ASP-184330-01)
- Features optimized SI performance via Samtec Final Inch® BOR PCB trace routing for HSPC connector
- Supports up to 24 high-speed multi-gigabit transceivers. TX and RX operating at up to 28 Gbps per channel
- Default Reference Clock Frequency = 156.25 MHz
- FPGA Development
- FPGA Carrier Card Development
- Datacom
- Broadcast
- Aerospace/Defense
- Industrial and Instrumentation
- High-speed ADCs and DACs
- Next generation RF connectivity
- High-speed serial memory
- High-density fiber optics