VITA™ 57.4-compliant FMC+™ module connects FPGAs to fiber optic cables up to 100m.
Overview
Samtec's 25/28 Gbps FireFly™ FMC+™ Module provides up to 400/448 Gbps full-duplex bandwidth over up to 16 channels from an FPGA to an industry-standard multi-mode fiber optic cable. The FireFly™ optical engines provide adjustable power levels to support cable lengths up to 100 m.
The Samtec 25/28 Gbps FireFly™ FMC+™ Module supports Data Center, High Performance Computing, and FPGA-to-FPGA protocols including Ethernet, InfiniBand™, Fibre Channel, and Aurora. This VITA™ 57.4 FMC+™ solution can be used for optical data communication on any FPGA development board supporting high-speed multi-gigabit transceivers.
Features
- VITA™ 57.4 FMC+™ Form Factor
- High Serial Pin Count (HSPC) VITA™ 57.4 FMC+™ connector (Samtec P/N: ASP-184330-01)
- Four FireFly™ two-piece SMT connector systems (UCC8/UEC5-2 Products)
- Includes up to four FireFly™ AOCs operating at 850 nm
- 25 Gbps: OTP-200941-01-ECUO
- 28 Gbps: OTP-200940-01-ECUO
- Supports up to 16 high-speed, multi-gigabit transceivers (TX and RX) operating at up to 25/28 Gbps per channel
- Industry-standard MTP®/MPO connectors
Applications
- FPGA Development
- Data Acquisition
- High Performance Computing
- Data Centers
- Telecommunications
- Test and Measurement
- High Resolution Imaging (Medical)
- Broadcast Video/Audio
Ordering Information
Please see drawing REF-200772-25G-XX-01 and REF-200772-28G-XX-01 for more detail.
Contact [email protected] for additional ordering information.