AcceleRate® Flyover® SI Evaluation Kits

AcceleRate® Flyover® SI Evaluation Kits

SI test platforms for evaluating AcceleRate® Slim Direct Attach Cable Assemblies


Overview

As data rates increase, trace length on PCBs decrease. Samtec's high-speed, Flyover® cable assemblies simplify PCB design and limit signal degradation in high data rate applications. The AcceleRate® Flyover® SI Evaluation Kits provide system designers and SI engineers an easy-to-use solution for testing 0.635 mm AcceleRate® Slim Direct Attach Cable Assemblies.

The AcceleRate® Flyover® (x8) SI Evaluation Kit (REF-203425-X.XX-XX) routes eight high-speed differential pairs through Precision RF connectors, an AcceleRate® Slim Cable Assembly and AcceleRate® Slim Sockets.

The AcceleRate® Flyover® (x16) SI Evaluation Kit (REF-212901-X.XX-XX-XX) routes sixteen high-speed differential pairs through Precision RF connectors, an AcceleRate® Slim Cable Assembly and AcceleRate® Slim Sockets.

The AcceleRate® Flyover® SI Evaluation Kits deliver a high-quality system with robust mechanical design. Please contact Samtec's technical experts at [email protected] for additional information.

flyover ref203425
Samtec Part No REF-203425-X.XX-XX Pictured

Features

  • Two PCB systems with compact form factor
  • Each PCB contains one 0.635 mm AcceleRate® Slim Socket for ARC6 Series (ARF6-XX-X-D-A-K-XR)
  • PCBs connect via one 0.635 mm AcceleRate® Slim Cable Assembly (ARC6-XX-XX.X-LU-LX-X-1)
  • Kits support multiple cable lengths (8”, 12”, 18” and more)
  • Routes high-speed differential pairs from ARF6 connectors to Precision RF connectors
  • Supports multiple Precision RF Compression Mount options (2.4 mm/2.92 mm)
  • Optimized SI performance via Samtec Final Inch® BOR PCB trace routing
  • Enable time domain measurements via direct connection to TDR/TDTs
  • Enable frequency domain measurements via direct connection to VNAs

Applications

  • Servers
  • Storage
  • Networking
  • Test and measurement
  • Wired communication
  • Wireless communications
  • Embedded computing SoM/CoMs

Ordering Information

Please see drawing REF-203425-X.XX-XX or REF-212901-X.XX-XX-XX for more detail.

Contact [email protected] for additional ordering information.

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...
There are several Advantages of Being a Samtec Co-Op, but at the heart of the Samtec Co-Op program, the main goal is to foster, nurture, and provide engaging, hands on […] The post An Interview with Business Co-Op’s at Samtec appeared first on The Samtec Blog....
OFC, the Optical Fiber Communications Conference, is all about optical networking and communications. Samtec was front and center showcasing 224 Gbps PAM4 solutions, next-generation transceivers for optical and copper, CXL-over-optics, […] The post Cutting Edge Copper and Optical...