HSEC6-DV SI Evaluation Kit

SI test platform for evaluating 0.60 mm Edge Rate® Vertical High-Speed Edge Card Connectors.

Overview

Samtec 0.60 mm Edge Rate® Vertical High-Speed Edge Card Connectors offer 56 Gbps PAM4 performance in typical edge card applications. The HSEC6-DV SI Evaluation Kit provides system designers and SI engineers an easy-to-use solution for testing HSEC6-DV connectors.

The HSEC6-DV SI Evaluation Kit delivers a high-quality system with robust mechanical design. It can be used standalone for HSEC6-DV connectors. Please contact Samtec's technical experts at [email protected] for additional information.

HSEC6-DV SI Evaluation Kit
Samtec Part No REF-213543-X.XX-XX Pictured

Features

  • Two PCB system with compact form factor
  • One PCB contains HSEC6-DV connector (HSEC6-028-01-S-DV-WT)
  • Second PCB contains 0.60 mm card edges that mate with HSEC6-DV connector
  • Routes high-speed differential pairs (6 total) from HSEC6-DV connectors and card edges to high-precision RF connectors
  • Supports multiple high-precision RF connector options (2.4 mm/2.92 mm SMAs)
  • Optimized SI performance via Samtec Final Inch® BOR PCB trace routing
  • Enable time domain measurements via direct connection to TDR/TDTs
  • Enable frequency domain measurements via direct connection to VNAs

Applications

  • FPGA/GPU/CPU Accelerator Cards
  • Servers
  • Storage
  • Networking
  • Test and measurement
  • Wired communication
  • Wireless communications

Ordering Information

Please see drawing REF-213543-X.XX-01 for more detail.

Contact [email protected] for additional ordering information.

Contact Sales


Don't want to fill out a form?

Chat with a product expert directly.