SEARAY™ 0.80 mm Pitch Ultra High-Density Arrays

SEARAY™ 0.80 mm Pitch Ultra High-Density Arrays

These ultra high density, high speed open-pin-field arrays feature a 0.80 mm pitch grid for up to 50% board space savings.


FAMILY OVERVIEW

searayultralp video

These ultra high density, high speed open-pin-field arrays feature a 0.80 mm pitch grid for up to 50% board space savings compared to .050" pitch SEARAY™ interconnects. With up to 500 total Edge Rate® contacts optimized for signal integrity, this system allows for maximum grounding and routing flexibility. Features include up to 10 rows and 50 contacts per row, choice of 7 mm or 10 mm stack height, and high speed 28+ Gbps performance.

The socket is also available in right angle for micro backplane applications with optional guide posts for blind mating. Individual power modules with press fit tails provide a high power option for greater system flexibility.

searay ultralp poster

The socket is also available in right angle for micro backplane applications with optional guide posts for blind mating. Individual power modules with press fit tails provide a high power option for greater system flexibility.

FEATURES

  • 0.80 mm (.0315") pitch grid
  • 50% board space savings versus .050" (1.27 mm) pitch SEARAY™
  • Performance: Up to 17.5 GHz / 35 Gbps
  • Rugged Edge Rate® contact system
  • Up to 500 I/Os
  • 7 mm and 10 mm stack heights
  • Solder charge terminations for ease of processing
  • Samtec 28+ Gbps Solution
  • Final Inch® certified for Break Out Region trace routing recommendations
open-pin-field Flexibility

DOWNLOADS & RESOURCES

Literature

SEARAY™ eBrochure

SEARAY™ 0.80 eBrochure

Get
Broadcast Video Solutions Guide

Broadcast Video Solutions Guide

Get
High-Speed Board-to-Board Application Guide

High-Speed Board-to-Board Application Guide

Get
Analog Over Array™ eBrochure

Analog Over Array™ eBrochure

Get

VIDEOS

Jack Screw Standoffs for High-Normal-Force Applications (JSO & JSOM)

Samtec Advanced Interconnect Design Tech Center

SEARAY™ High Density Arrays

Products

SEAM8

0.80 mm SEARAY™ High-Speed High-Density Open-Pin-Field Array Terminal

Features
  • 0.80 mm (.0315") pitch
  • 50% board space savings versus .050" pitch SEARAY™
  • Rugged Edge Rate® contact system
  • 56 Gbps PAM4 performance
  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
  • Lower insertion/withdrawal forces
  • Solder charge termination
  • 7 mm and 10 mm stack heights
  • Analog Over Array™ capable
0.80 mm SEARAY™ High-Speed High-Density Open-Pin-Field Array Terminal

SEAF8

0.80 mm SEARAY™ High-Speed High-Density Open-Pin-Field Array Socket

Features
  • 0.80 mm (.0315") pitch
  • 50% board space savings versus .050" pitch SEARAY™
  • Rugged Edge Rate® contact system
  • 56 Gbps PAM4 performance
  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
  • Lower insertion/withdrawal forces
  • Solder charge termination
  • 7 mm and 10 mm stack heights
  • Analog Over Array™ capable
0.80 mm SEARAY™ High-Speed High-Density Open-Pin-Field Array Socket

SEAF8-RA

0.80 mm SEARAY™ High-Speed High-Density Open-Pin-Field Array Socket, Right-Angle

Features
  • High-density open-pin-field array
  • Right-angle design
  • 0.80 mm (.0315") pitch
  • Rugged Edge Rate® contact
  • 28 Gbps performance
  • Lower insertion/withdrawal forces
  • Solder charge termination
  • Guide post option available
0.80 mm SEARAY™ High-Speed High-Density Open-Pin-Field Array Socket, Right-Angle

JSO

SureWare™ Jack Screw Precision Board Stacking Standoff

Features
  • Works as a traditional standoff
  • Assists with unmating LSHM, SEAM/SEAF, SEAM8/SEAF8, LPAM/LPAF, ADM6/ADF6 and other high-normal-force connectors
  • Reduces risk for component damage on boards
  • Board stacks from 4.00 mm to 16.00 mm
  • Press-fit and threaded bases available
SureWare™ Jack Screw Precision Board Stacking Standoff

GPSK

SureWare™ Right-Angle Guide Post Socket

Features
SureWare™ Right-Angle Guide Post Socket

GPPK

SureWare™ Guide Post, Mates with GPSK

Features
SureWare™ Guide Post, Mates with GPSK

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...