Pass Through Terminals and Sockets

Connect three or more boards • Tiger Claw™ & Tiger Beam™ contacts • Surface mount or offset through-hole

Pass through terminals and sockets in .100", 2mm, .050" x .100", and .050" x .050" pitches.






.100" (2.54 mm) Pitch Socket Strips

.100" pitch socket strips, 2.54 mm square post socket strips, with contact and design flexibility.

.100" pitch socket strips, 2.54 mm square post socket strips, with contact and design flexibility.


.100" (2.54 mm) Pitch Terminal Strips

.100" (2.54 mm) Pitch Square Post Terminal Strips

.100" pitch socket strips, 2.54 mm square post terminal strips, with contact and design flexibility.


E.L.P.™ High Mating Cycle Connectors

E.L.P.™ High Mating Cycle Connectors

These high mating cycle connectors are tested to rigorous standards which evaluate contact resistance in simulated storage and field conditions.

Features
  • Passed 10 year Mixed Flowing Gas (MFG)

  • High-mating cycles (250 to 2,500)

  • Variety of high-reliability, rugged contact systems

  • Various connector types and pitches available

Products
Product Family Image for Extended Life Products

More Flexible Stacking