Basic blade & beam system
Low profile systems available
Available up to 300 I/Os
Several meet E.L.P.™ (Extended Life Product™) standards
Hermaphroditic connectors available
Various standard positions available up to 300
Vertical and right-angle styles available
Right angle terminals and sockets in .100", 2mm, .050" x .100", and .050" x .050" pitch.
0.50 mm (.0197") Pitch Systems
0.50 mm (.0197") Pitch Terminals and Sockets0.50 mm pitch terminals and sockets (.0315"), flexible stacking connectors available in a variety of contact systems, position counts, and low profile styles.
Features
Products
2.00 mm (.0787") Pitch Socket Strips
2mm Sockets, 2.00 mm (.0787") Pitch Socket StripsRugged 2mm sockets, 2.00 mm (.0787") pitch socket strips with flexibility on three axes.
Features
Choice of four contact systems
Vertical and right-angle/horizontal
Through-hole, surface mount and press fit
Standard, low profile and elevated
One through six rows
Self-nesting PC/104-Plus™ Sockets
Pass-through and bottom entry contacts
Products
E.L.P.™ High Mating Cycle Connectors
E.L.P.™ High Mating Cycle ConnectorsThese high mating cycle connectors are tested to rigorous standards which evaluate contact resistance in simulated storage and field conditions.
Features
Passed 10 year Mixed Flowing Gas (MFG)
High-mating cycles (250 to 2,500)
Variety of high-reliability, rugged contact systems
Various connector types and pitches available
Products
.100" (2.54 mm) Pitch One-Piece
.100" (2.54 mm) Pitch One-Piece, Low Power Connectors.100" pitch one piece connectors in vertical and right-angle designs with large contact deflection.
Features
Current Rating: 2.4 A per pin
Contacts: Up to 30 I/Os
Screw insert option for rugged environments
Alignment pins on either side of connector
Large contact deflection
Optional alignment pins