.100" (2.54 mm) Pitch Square Post Terminal Strips

.100" pitch socket strips, 2.54 mm square post terminal strips, with contact and design flexibility.

Features

  • Flexible terminal strips and board stackers

  • Shrouded, skyscraper and low profile

  • Through-hole, surface mount, mixed technology and press fit

  • Modify post or stacker height as standard

  • Vertical, perpendicular and coplanar mating

  • Wide variety of standard options and features including polarization, locking clips, alignment pins, etc.

Videos

Flexible Board Stacking Solutions - Samtec Flex Stack
Flexible Board Stacking Solutions - Samtec Flex Stack

Products

HW-SM

High Temperature Flexible Board Stacking Header for Surface Mount, 0.100" Pitch
Features
  • Application: Elevated board stacking applications

  • Contact System: .025" (0.635 mm) square post

  • Orientation: Vertical

  • Pitch: .100" (2.54 mm)

  • Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments

  • Termination: Surface mount

HW-SM Series Thumbnail Image

HW-TH

High Temperature Flexible Board Stacking Header, 0.100" Pitch
Features
  • Application: Elevated board stacking applications where high-temp board processing is required

  • Contact System: .025" (0.635 mm) square post

  • Orientation: Vertical

  • Pitch: .100" (2.54 mm)

  • Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments

  • Termination: Through-hole

  • Automotive A-Series product available

HW-TH Series Thumbnail Image

TSW

Classic PCB Header Strips, 0.100" pitch
Features
  • Application: Industry's largest variety of standard pin counts, terminal lengths and options

  • Contact System: .025" (0.635 mm) square post

  • Orientation: Vertical, right-angle

  • Pitch: .100" (2.54 mm)

  • Special Features: Many options for optimizing cost and performance with platings and ruggedizing features

  • Termination: Through-hole

  • Automotive A-Series product available

Series Image for TSW-

DW

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch
Features
  • Application: Elevated board stacking applications

  • Contact System: .025" (0.635 mm) square post

  • Orientation: Vertical

  • Pitch: .100" (2.54 mm)

  • Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments

  • Termination: Through-hole

DW Series Thumbnail Image

EW

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch
Features
  • Application: Elevated board stacking applications

  • Contact System: .025" (0.635 mm) square post

  • Orientation: Vertical

  • Pitch: .100" (2.54 mm)

  • Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments

  • Termination: Through-hole

EW Series Thumbnail Image

HMTSW

.100" High-Temp Variable Post Height Terminal Strip
Features
  • Application: Choice of fourteen terminal lengths to satisfy virtually any applications with standard pricing and delivery

  • Contact System: .025" (0.635 mm) square post

  • Orientation: Vertical, right-angle

  • Pitch: .100" (2.54 mm)

  • Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments

  • Special Features: Suitable for most high-temperature board processing

  • Termination: Through-hole

  • Automotive A-Series product available

HMTSW Series Thumbnail Image

HTSS

.100" High-Temp Shrouded Terminal Strip
Features
  • Application: Shrouded for blind mating applications

  • Contact System: .025" (0.635 mm) square post

  • Orientation: Vertical, right-angle

  • Pitch: .100" (2.54 mm)

  • Termination: Through-hole, surface mount

  • Automotive A-Series product available

HTSS Series Thumbnail Image

HTSW

High Temperature PCB Header Strips, 0.100" pitch
Features
  • Application: Industry's largest variety of standard pin counts, terminal lengths and options

  • Contact System: .025" (0.635 mm) square post

  • Orientation: Vertical, right-angle

  • Pitch: .100" (2.54 mm)

  • Special Features: Suitable for most high-temperature board processing

  • Termination: Through-hole

  • Automotive A-Series product available

HTSW Series Thumbnail Image

LCW

.100" Friction Lock Terminal Strip
Features
  • .100" (2.54 mm) pitch

  • Available up to 36 pins

  • Single row with friction Lock

  • Through-hole and right-angle

LCW Series Thumbnail Image

MTLW

.100" Low Profile Variable Post Height Terminal Strip
Features
  • Contact System: .025" (0.635 mm) square post

  • Orientation: Vertical

  • Pitch: .100" (2.54 mm)

  • Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments

  • Termination: Through-hole

MTLW Series Thumbnail Image

MTSW

Variable Height PCB Header Strips, 0.100" pitch
Features
  • Application: Choice of fourteen terminal lengths to satisfy virtually any application with standard pricing and delivery

  • Contact System: .025" (0.635 mm) square post

  • Orientation: Vertical, right-angle

  • Pitch: .100" (2.54 mm)

  • Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments

  • Termination: Through-hole

  • Automotive A-Series product available

MTSW Series Thumbnail Image

TSM

.100" Surface Mount Terminal Strip
Features
  • Application: Choice of standard post heights provide solutions to mate with any Samtec socket

  • Up to 8 Gbps performance

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

  • Meets or exceeds MIL-DTL-55302 testing

  • Pitch: .100" (2.54 mm)

  • Contact System: .025" (0.635 mm) square post

  • Orientation: Vertical, horizontal

  • Termination: Surface mount, mixed technology

  • Special Features: Designed specifically for surface mount applications with many options to facilitate processing

  • Automotive A-Series product available

TSM Series Thumbnail Image

TLW

.100" Low Profile Terminal Strip
Features
  • Application: Variety of post heights allows choice of Samtec sockets to meet stack height and performance needs

  • Contact System: .025" (0.635 mm) square post

  • Orientation: Vertical, right-angle

  • Pitch: .100" (2.54 mm)

  • Termination: Through-hole

TLW Series Thumbnail Image

ZW

Flexible Board Stacking Header, 0.100" Pitch
Features
  • Application: Elevated shrouded for blind mating applications

  • Contact System: .025" (0.635 mm) square post

  • Orientation: Vertical

  • Pitch: .100" (2.54 mm)

  • Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments

  • Termination: Through-hole

ZW Series Thumbnail Image

TSSH

.100" End Shrouded Terminal Strip
Features
  • Application: Shrouded for blind mating applications

  • Contact System: .025" (0.635 mm) square post

  • Orientation: Vertical, right-angle, horizontal

  • Pitch: .100" (2.54 mm)

  • Termination: Through-hole, surface mount

TSSH Series Thumbnail Image

ZSS

.100" Shrouded Elevated Terminal Strip
Features
  • Application: Elevated shrouded for blind mating applications

  • Contact System: .025" (0.635 mm) square post

  • Orientation: Vertical

  • Pitch: .100" (2.54 mm)

  • Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments

  • Termination: Through-hole

  • Automotive A-Series product available

ZSS Series Thumbnail Image

PHT

.100" Terminal Strip, Press-Fit
Features
  • Application: Choice of body heights allow a wide range of stack heights

  • Contact System: .025" (0.635 mm) square post

  • Orientation: Vertical

  • Pitch: .100" (2.54 mm)

  • Termination: Press-fit

PHT Series Thumbnail Image

Contact Sales

Don't want to fill out a form?

Chat with a product expert directly.

More Pass-Through