FQSFP-D8 SI Evaluation Kit

SI test kits for evaluating FQSFP-D8 Product 800G Flyover® QSFP Double Density Cable System

Overview

As data rates increase, trace length on PCBs decrease. Samtec's high-speed, Flyover® cable assemblies simplify PCB design and limit signal degradation in high data rate applications. The FQSFP-D8 SI Evaluation Kits provide system designers and SI engineers an easy-to-use solution for testing FQSFP-D8 Product 800G Flyover® QSFP Double Density Cable System with various End 2 options.

The FQSFP-D8 to NovaRay® Flyover® SI Evaluation Kit (REF-228441-X.XX-XX) routes sixteen high-speed differential pairs through high-precision RF connectors, the FQSFP-D8 to NovaRay® cable assembly and PCB-mount connectors.

The FQSFP-D8 to Si-Fly® Flyover® SI Evaluation Kit (REF-226551-X.XX-XX) routes sixteen high-speed differential pairs through high-precision RF connectors, the FQSFP-D8 to Si-Fly® Low-Profile, High-Density Interconnect System.

The FQSFP-D8 SI Evaluation Kits deliver high-quality systems with robust mechanical design. Please contact Samtec's technical experts at [email protected] for additional information.

FQSFP-D8 SI Evaluation Kit
Samtec Part No. REF-228441-X.XX-XX Pictured

Features

  • Two PCB system with compact form factor
  • One FQSFP-D8 product 800G Flyover® QSFP Double Density Cable Assembly
  • Supports multiple FQSFP-D8 product cable lengths and various End 2 options
  • Supports multiple high-precision RF connector options (1.85 mm/2.40 mm/2.92 mm)
  • Optimized SI performance via Samtec Final Inch® BOR PCB trace routing
  • Enable time domain measurements via direct connection to TDR/TDTs
  • Enable frequency domain measurements via direct connection to VNAs

Applications

  • AI/ML system architectures
  • Servers
  • Storage
  • Networking
  • Test and measurement
  • Wired communication
  • Wireless communications

Ordering Information

Please see drawing REF-228441-X.XX-XX and REF-226551-X.XX-XX for more detail.

Contact [email protected] for additional ordering information.

Contact Sales


Don't want to fill out a form?

Chat with a product expert directly.