240-CM

Product Specs
  Configure Your Product Using the Options Below

240-CM

Product Specs

50 Ohm 2.40 mm Jack, Vertical Compression Mount

Configured Part Number
.
.
Features

  • Vertical, solderless compression
  • Field replaceable, cost-effective assembly
  • Stripline or microstrip/CPW transmission
  • Alignment features: with the addition of fiducials on the PCB any visual misalignment is eliminated, ensuring peak connector performance
  • Threaded coupling with high mechanical stability
  • Performance to 50 GHz
  • Ideal for high-performance test applications
  • Intermateable with 1.85 mm
  • Air dielectric for low VSWR and insertion loss
Specs Kit

Secured form. No spam.

. .
.
.
. .
.
A few months ago, in collaboration with EE Journal, we delved into this intriguing topic in a webinar titled “Non-Magnetic Interconnects — presented by Samtec and Mouser Electronics.” Led by […] The post Exploring Non-Magnetic Interconnects appeared first on The Samtec Blog....
What is the 2024 forecast for the connector industry? What happened in 2023? What markets and industries saw the most growth, or the biggest decline? Is the West still outpacing […] The post The Latest Bishop and Associates Update: 2024 Forecast, 2023 Review appeared first on Th...
Samtec next-generation connector solutions are designed to meet the challenges of 224 Gbps PAM4 architectures. At DesignCon 2024, Samtec had five product demonstrations and displays showcasing our 224 Gbps products.  […] The post New 224 Gbps PAM4 Interconnect Solutions With Impr...
At Samtec precision and reliability are paramount, every component must undergo rigorous testing to ensure optimal performance and durability. The mates we help make we want to ensure they will […] The post The Heart of the Connection appeared first on The Samtec Blog....
Every element of modern life has been impacted by the rise of computing and the semiconductors that power it, but there is no aspect of computing that has caught the […] The post Connectivity for Artificial Intelligence appeared first on The Samtec Blog....