SI test kits for evaluating Flyover® SFP Cable System
Overview
As data rates increase, trace length on PCBs decrease. Samtec's high-speed, Flyover® cable assemblies simplify PCB design and limit signal degradation in high data rate applications. The FSFP SI Evaluation Kits provide system designers and SI engineers an easy-to-use solution for testing Flyover® SFP Cable Systems with various End 2 options.
The FSFP to AcceleRate® Mini SI Evaluation Kit (REF-239635-X.XX-XX) routes two high-speed differential pairs through high-precision RF connectors, the FSFP to AcceleRate® Mini cable assembly and PCB-mount connectors.
The FSFP SI Evaluation Kits deliver high-quality systems with robust mechanical design. Please contact Samtec's technical experts at [email protected] for additional information.
Features
- Two PCB system with compact form factor
- FSFP to AcceleRate® Mini SI Evaluation Kit (REF-239635-X.XX-XX)
- One 0.635 mm AcceleRate® Mini Form Factor Socket (AMF6 series) with vertical or right angle orientation
- One FSFP to AcceleRate® Mini cable assembly (10”)
- Supports multiple high-precision RF connector options (1.85 mm/2.40 mm/2.92 mm)
- Optimized SI performance via Samtec Final Inch® BOR PCB trace routing
- Enable time domain measurements via direct connection to TDR/TDTs
- Enable frequency domain measurements via direct connection to VNAs
Applications
- AI/ML system architectures
- Servers
- Storage
- Networking
- Wired communication
- Wireless communications
- Medical
- Industrial
- Instrumentation
Ordering Information
Please see drawing REF-239635-X.XX-XX for more detail.
Contact [email protected] for additional ordering information.