SI test platform for evaluating NovaRay® Micro Rugged Backplane System
Overview
As data rates increase, trace length on PCBs decrease. Samtec’s high-speed, Flyover® cable assemblies simplify PCB design and limit signal degradation in high data rate applications. The NovaRay® Micro Rugged Backplane SI Evaluation Kit provides system designers and SI engineers an easy-to-use solution for testing NovaRay® Micro Rugged Backplane system.
The NovaRay® Micro Rugged Backplane SI Evaluation Kit (REF-243175-X.XX-XX) delivers a high-quality system with robust mechanical design. Please contact Samtec’s technical experts at [email protected] for additional information.
Features
- Two PCB system with compact form factor
- Each PCB contains one NVBM-RA series (NVBM-DP-04-RA-S-2-B-N-TR) 0.90 mm NovaRay® Micro Rugged Backplane Right-Angle Header
- PCBs connect via a kit-specific cable assembly like NVCF series (NVCF-DP-04-V-3-16-8-N-8-N-1) 0.90 mm NovaRay® Micro Rugged Backplane Cable Socket Cable Assembly
- Routes high-speed differential pairs (16 total) from NVBM-RA headers to high-precision RF connectors
- Supports multiple Precision RF Compression Mount options (1.85 mm/2.40 mm/2.92 mm)
- Optimized SI performance via Samtec Final Inch® BOR PCB trace routing
- Enable time domain measurements via direct connection to TDR/TDTs
- Enable frequency domain measurements via direct connection to VNAs
Applications
- AI
- Rugged Compute
- Telecom
- Datacom
- Automation
- Robotics
- ATE
- Test & Measurement
- Video Broadcasting
- Mil/Aero
Ordering Information
Contact [email protected] for additional ordering information.