100-CM
IN DEVELOPMENT - 50 Ohm 1.00 mm Jack, Vertical Compression Mount
Features
Vertical, solderless compression
Board thickness, vertical: .016" to .125" or .069" to .178" with screws
Field replaceable, cost-effective assembly
Microstrip/CPW transmission
Small form factor improves density
Alignment features: with the addition of fiducials on the PCB any visual misalignment is eliminated, ensuring peak connector performance
Threaded coupling with high mechanical stability
Performance to 110 GHz
Ideal for high-performance test applications
Air dielectric design for low VSWR and insertion loss
Torque (board mount): 0.5 ~ 0.8 in-lbs
1.00 mm bandwidth expansion opportunities for emerging D band applications
Armored design for crush, abrasion, kink, and torque resistance with enhanced tensile strength
Configure your product using the options below
Configured Part Number
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.