demo

100-EL

IN DEVELOPMENT - 50 Ohm 1.00 mm Jack, Edge Launch Compression Mount

Features

  • Edge launch, solderless compression

  • Board thickness, edge launch: .040" to .100"

  • Torque (board mount, edge launch): 0.5 ~ 0.8 in-lbs

  • Field replaceable, cost-effective assembly

  • Small form factor improves density

  • Threaded coupling with high mechanical stability

  • Performance to 110 GHz

  • Ideal for high-performance test applications

  • Air dielectric design for low VSWR and insertion loss

Configure your product using the options below

Configured Part Number

reserve logo

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.