185-AL
50 Ohm 1.85 mm Jack, 30 Degree Angled Launch Compression Mount
Features
30 degree angled launch, solderless compression
Achieves high-performance measurements while alleviating mechanical coaxial cable constraints
Allows cable routing closer to the Device Under Test (DUT)
Insensitive to PCB edge gaps vs edge launch connectors
Allows coaxial cable to exit in a natural direction for improved electrical stability
Field replaceable
Threaded coupling with high mechanical stability
Ideal for high-performance test applications
Performance to 67 GHz
Air dielectric for low VSWR and insertion loss
Configure your product using the options below
Configured Part Number
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.