demo

185-ELW

50 Ohm 1.85 mm Jack, Edge Launch Wide Body Compression Mount

Features

  • Edge launch, solderless compression

  • Field replaceable, cost-effective assembly

  • .500" standard block for existing board designs

  • Threaded coupling with high mechanical stability

  • Performance to 67 GHz

  • Ideal for high-performance test applications

  • Intermateable with 2.40 mm

  • Air dielectric for low VSWR and insertion loss

Configure your product using the options below

Configured Part Number

reserve logo
Prints and Footprints
Mates and Related Components

Related Components

185 cm rf connector
185-CM

50 Ohm 1.85 mm Jack, Vertical Compression Mount

50 Ohm 1.85 mm Jack, Edge Launch Compression Mount
185-EL

50 Ohm 1.85 mm Jack, Edge Launch Compression Mount

Samtec's 50 Ohm 1.85 mm Jack, 30 Degree Angled Launch Compression Mount
185-AL

50 Ohm 1.85 mm Jack, 30 Degree Angled Launch Compression Mount

Mating Connectors

Samtec Nitrowave® Armored AL071 Series
AL071

IN DEVELOPMENT - 71 GHz, Nitrowave® Armored High-Performance Microwave Cable Assembly
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
Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.