demo

TFSD-05-28-G-13.00-T-NUS

1.27mm (.05 Inch) Pitch Wire to Board / Wire to Wire Header Cables, Double Row, Plug / Male to Plug / Male or Socket / Female, Lock / Latch Option, Tiger Eye™

Features

  • .050" (1.27 mm) pitch

  • 28 and 30 AWG PVC wire

  • Mating shrouded Tiger Eye™ socket strips available

  • Polarized double row system to 100 pins

Part Number Ships Tomorrow Packaging Type Min Mult Difference reserve logo
TFSD-05-28-G-12.80-T-NUS 0 Layer 1 0 Cable Length No
TFSD-05-28-G-12.00-T-NUS 0 Layer 1 0 Cable Length No
TFSD-05-28-G-15.00-T-NUS 0 Layer 1 0 Cable Length No
TFSD-05-28-G-10.00-T-NUS 0 Layer 1 0 Cable Length No
TFSD-05-28-G-07.87-T-NUS 0 Layer 1 0 Cable Length No
TFSD-05-28-G-07.00-T-NUS 0 Layer 1 0 Cable Length No
TFSD-05-28-G-06.00-T-NUS 0 Layer 1 0 Cable Length No
TFSD-05-28-G-20.70-T-NUS 0 Layer 1 0 Cable Length No
TFSD-05-28-G-05.12-T-NUS 0 Layer 1 0 Cable Length No
TFSD-05-28-G-05.00-T-NUS 0 Layer 1 0 Cable Length No
TFSD-05-28-G-04.50-T-NUS 0 Layer 1 0 Cable Length No
TFSD-05-28-G-04.00-T-NUS 0 Layer 1 0 Cable Length No
TFSD-05-28-G-03.95-T-NUS 0 Layer 1 0 Cable Length No
TFSD-05-28-G-03.94-T-NUS 0 Layer 1 0 Cable Length No
TFSD-05-28-G-03.50-T-NUS 0 Layer 1 0 Cable Length No
TFSD-05-28-G-03.25-T-NUS 0 Layer 1 0 Cable Length No
TFSD-05-28-G-24.00-T-NUS 0 Layer 1 0 Cable Length No
Part-specific Documents
Mates and Related Components

1.27 mm Double Row Tiger Eye™ Family

Contact Related Series
Housing Contact Cable Assembly Board Assembly Hand Tool Applicator
ISDF CC03M SFSD SFC CAT-HT-203-2830-12 CAT-MC-203-2830-XX-01
CC03R SFSDT SFM
Terminal Related Series
Housing Terminal Cable Assembly Board Assembly Hand Tool Applicator
TSDF T1M44-M TFSD TFC CAT-HT-144-2830-12 CAT-MC-144-2830-XX-01
T1M44-R TFSDT TFM
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
HTS Code 8544.42
ECCN Code EAR99
Environmental Compliance
Halogen Halogenated
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Compliant
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer (Antimony & Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: UNITED STATES. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.