Samtec.com
digikey

TMS-113-01-S-S-RA-001

Through-hole Micro Header, 0.050" x 0.100" Pitch rohs logo Product Specs

TMS-113-01-S-S-RA-001

Through-hole Micro Header, 0.050" x 0.100" Pitch rohs logo
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
  • Pitch: .050" (1.27 mm)
  • Application: Optional polarization for single or double row design up to 100 pins
  • Contact System: .018" (0.46 mm) square post
  • Termination: Through-hole
Specs Kit

Secured form. No spam.

. .
.
.
. .
.