demo

0.80 mm Flex Stack, Surface Mount Micro Board Stacker

Features

  • Available up to 180 positions

  • Flexible stack heights from 3.09 mm (.122") to 5.84 mm (.230")

  • Optional end shrouds and guide posts available

  • Optional tape and reel packaging

Configure your product using the options below

Configured Part Number

reserve logo
Mates and Related Components

Mating Connectors

CLE Series Thumbnail Image
CLE

0.80 mm Tiger Beam™ Cost-effective Single Beam Socket Strip

Full Mated Sets
reserve logo
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
AW-05-03-G-D-122-075 CLE-105-01-G-DV 0.80 mm (.0315") 6.40 10 Surface Mount Vertical Board Stacking
AW-05-03-G-D-135-075 CLE-105-01-G-DV 0.80 mm (.0315") 6.73 10 Surface Mount Vertical Board Stacking
AW-05-03-G-D-125-075 CLE-105-01-G-DV 0.80 mm (.0315") 6.48 10 Surface Mount Vertical Board Stacking
AW-05-03-G-D-130-075 CLE-105-01-G-DV 0.80 mm (.0315") 6.60 10 Surface Mount Vertical Board Stacking
AW-05-03-G-D-140-075 CLE-105-01-G-DV 0.80 mm (.0315") 6.86 10 Surface Mount Vertical Board Stacking
AW-05-03-G-D-145-075 CLE-105-01-G-DV 0.80 mm (.0315") 6.99 10 Surface Mount Vertical Board Stacking
AW-05-03-G-D-150-075 CLE-105-01-G-DV 0.80 mm (.0315") 7.11 10 Surface Mount Vertical Board Stacking
AW-05-03-G-D-155-075 CLE-105-01-G-DV 0.80 mm (.0315") 7.24 10 Surface Mount Vertical Board Stacking
AW-05-03-G-D-160-075 CLE-105-01-G-DV 0.80 mm (.0315") 7.37 10 Surface Mount Vertical Board Stacking
AW-05-03-G-D-165-075 CLE-105-01-G-DV 0.80 mm (.0315") 7.49 10 Surface Mount Vertical Board Stacking
AW-05-03-G-D-170-075 CLE-105-01-G-DV 0.80 mm (.0315") 7.62 10 Surface Mount Vertical Board Stacking
AW-05-03-G-D-175-075 CLE-105-01-G-DV 0.80 mm (.0315") 7.75 10 Surface Mount Vertical Board Stacking
AW-05-03-G-D-190-075 CLE-105-01-G-DV 0.80 mm (.0315") 8.13 10 Surface Mount Vertical Board Stacking
AW-05-03-G-D-180-075 CLE-105-01-G-DV 0.80 mm (.0315") 7.87 10 Surface Mount Vertical Board Stacking
AW-05-03-G-D-185-075 CLE-105-01-G-DV 0.80 mm (.0315") 8.00 10 Surface Mount Vertical Board Stacking
AW-05-03-G-D-195-075 CLE-105-01-G-DV 0.80 mm (.0315") 8.26 10 Surface Mount Vertical Board Stacking
AW-05-03-G-D-200-075 CLE-105-01-G-DV 0.80 mm (.0315") 8.38 10 Surface Mount Vertical Board Stacking
AW-05-03-G-D-210-075 CLE-105-01-G-DV 0.80 mm (.0315") 8.64 10 Surface Mount Vertical Board Stacking
AW-05-03-G-D-205-075 CLE-105-01-G-DV 0.80 mm (.0315") 8.51 10 Surface Mount Vertical Board Stacking
AW-05-03-G-D-220-075 CLE-105-01-G-DV 0.80 mm (.0315") 8.89 10 Surface Mount Vertical Board Stacking

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.