Pass-Through Socket Strip, 0.100" pitch
The BCS series is rugged and reliable printed circuit board mount socket. Suitable for top- and bottom-entry applications, the BCS utilizes the Samtec Tiger Claw™ dual-wipe contact system to allow for "pass-through" contact arrangements.
Features
Application: Single and double row up to 100 pins
Contact System: Tiger Claw™
Orientation: Vertical, horizontal
Pitch: .100" (2.54 mm)
Special Features: Top and bottom entry pass-through options
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
| BCS-120-T-D-TE | 341 | Tube | 1 | 11 | Plating | Yes |
| BCS-120-F-D-TE | 341 | Tube | 1 | 11 | Plating | Yes |
| BCS-120-LM-D-TE | 341 | Tube | 1 | 11 | Plating | Yes |
| BCS-120-L-D-TE | 280 | Tube | 1 | 11 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |