.8mm Blade & Beam Mezzanine SMT Header Connector, 80 Pins, 2 Row, 50µin Gold/Tin, 8mm Ht, A Pin, TR
Features
Available in cost saving gold plating
Edge mount style available
Extended Life Product™ (E.L.P.™)
Optional tape and reel packaging
Six standard positions, up to 240 I/O pins
Standard alignment pin feature
Two standard stacks heights; Other heights available as application specific
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
| BTE-040-02-C-D-A | 0 | Tray | 1 | 60 | Packaging | No |
| BTE-040-02-C-D-A-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| BTE-040-02-L-D-A-TR | 0 | Tape & Reel | 1 | 300 | Plating | No |
| BTE-040-02-F-D-A-TR | 0 | Tape & Reel | 1 | 300 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (300 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |