demo

BTE-040-02-L-D-A

.8mm Blade & Beam Mezzanine SMT Header Connector, 80 Pins, 2 Row, 10µin Gold/Tin, 8mm Ht, A Pin

Features

  • Available in cost saving gold plating

  • Edge mount style available

  • Extended Life Product™ (E.L.P.™)

  • Optional tape and reel packaging

  • Six standard positions, up to 240 I/O pins

  • Standard alignment pin feature

  • Two standard stacks heights; Other heights available as application specific

Part Number Ships Tomorrow Packaging Type Min Mult Difference reserve logo
BTE-040-02-L-D-A-FR 0 Bulk 1 0 Packaging No
BTE-040-02-L-D-A-TR 0 Tape & Reel 1 300 Packaging No
BTE-040-02-F-D-A 0 Tray 60 60 Plating No
BTE-040-02-C-D-A 0 Tray 1 60 Plating No
BTE-040-02-H-D-A 0 Tray 1 60 Plating No
Part-specific Documents
Mates and Related Components

Mating Connectors

BSE Series Thumbnail Image
BSE

0.80 mm Basic Blade & Beam Socket Strip
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
Country of Origin (“COO”) Information

Probable COO: COSTA RICA. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.