.5mm Blade & Beam Mezzanine SMT Header Connector, 100 Pins, 2 Row, 10µin Gold/Tin, 5mm Ht, A Pin
Features
Available in cost saving gold plating
Extended Life Product™ (E.L.P.™)
Optional tape and reel packaging
Six standard positions, up to 300 I/O pins
Stack height of 5.0 mm (.197"); Other heights available as application specific
Standard alignment pin feature
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
| BTH-050-01-L-D-A-FR | 0 | Tape & Reel | 425 | 425 | Packaging | No |
| BTH-050-01-L-D-A-TR | 0 | Tape & Reel | 1 | 425 | Packaging | No |
| BTH-050-01-C-D-A | 0 | Tray | 1 | 60 | Plating | No |
| BTH-050-01-F-D-A | 0 | Tray | 60 | 60 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (60 parts per package) |